| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | Grade A | Gauge port orientation: R specification |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | [Others] URJF (With Metal Gasket Seal Fittings) | 1/4 | [Others] URJF (With Metal Gasket Seal Fittings) | 1/4 | 3 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation: R specification |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/8 | Rc | 1/8 | 3 | 0.02 to 0.2 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.02 to 0.2 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/8 | Rc | 1/8 | 3 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/8 | Rc | 1/8 | 3 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/4 | Rc | 1/4 | 3 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 3/8 | Rc | 3/8 | 4 | 0.02 to 0.2 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.02 to 0.2 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 4 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 3/8 | Rc | 3/8 | 4 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.05 to 0.7 MPa | Grade A | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 3/8 | Rc | 3/8 | 4 | 0.02 to 0.2 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.02 to 0.2 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.02 to 0.2 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/4 | Rc | 1/4 | 4 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation: R specification |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 3/8 | Rc | 3/8 | 4 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen / Water | [Not Provided] Non-relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation: R specification |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 3/8 | Rc | 3/8 | 4 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
| 1 Piece(s) | Available |
Quote
| Air / Nitrogen | [Included] Relief | Rc | 1/2 | Rc | 1/2 | 4 | 0.05 to 0.7 MPa | Grade B | Gauge port orientation (standard) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy