(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drain Trap, NH-503J2

Drain Trap, NH-503J2
  • Volume Discount

•Type: Drain Discharge Device
•Inlet Connection Screw Nominal: 1/2B
•Outlet Connection Type: G
•Outlet Screw Nominal: 1/4B
•Drain Discharge: Auto/Manual Discharging

Part Number

Configured Part Number is shown.

Part Number
NH-503J2
NH-503J2-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Operating Pressure
(MPa)
1 Piece(s)Available

8 Days or more

10.14~1.0
1 Piece(s)Available

8 Days or more

1.40.14~1.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Operating Pressure
(MPa)

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Inlet Connection Type R(Rc) Inlet Connection Screw Nominal 1/2B
Outlet Connection Type G Outlet Screw Nominal 1/4B Medium Pressure Specifications(cm3/1 time) 10
Applicable Fluids Air Ambient Temperature(℃) 5~60

Additional Products in this Category

Tech Support