(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

UCR Series Correcting Type Precision Shaft Fitting (Part Numbers)

UCR Series Correcting Type Precision Shaft Fitting
  • Volume Discount

•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2

 

Part Number
UCR-34
UCR-38
UCR-45
UCR-55
UCR-65
UCR-80
UCR-100
UCR-125
UCR-155
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N·m)
Outer Diameter A
(φ)
Full length L (LL)
(mm)
Allowable Torque
(N·m)
Moment of Inertia
(kg·m2)
Max. Torque
(N·m)
1 Piece(s)Available

14 Days or more

101.01~3.0034402.50.15X10-45
1 Piece(s)Available

14 Days or more

103.01~5.00385050.26X10-410
1 Piece(s)Available

8 Days or more

105.01~10.004564100.69X10-420
1 Piece(s)Available

14 Days or more

1010.01~20.005580201.95X10-440
1 Piece(s)Available

14 Days or more

1020.01~50.006590404.19X10-480
1 Piece(s)Available

14 Days or more

1050.01~100.0080110801.21X10-3160
1 Piece(s)Available

14 Days or more

10100 to Less Than 5001001401603.67X10-3320
1 Piece(s)Available

22 Days or more

10100 to Less Than 5001251703201.17X10-2640
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,0001552006403.36X10-21280

Loading...

  1. 1

Basic Information

Features High torsional rigidity / High Torque / Shaft hole Unfinished Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Pulse Motor / Encoder
Body Material 1045 Carbon Steel Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.2
Maximum Number of Rotation(r/min) 6000 Maximum Range of Rotation Number(r/min) 4001~10000 Allowable Angular Misalignment(deg) 1

Additional Products in this Category

Tech Support