(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The equalizing element of the EK coupling is the elastomer insert. It transmits torque without backlash or vibration. The elastomer insert defines the characteristics of the entire drive system.
Backlash is eliminated by the press fit of the elastomer into the hubs. Through variation of the Shore hardness of the elastomer insert, the coupling system can be optimized for the ideal torsional characteristics.
Features: temperature resistant.
Part Number
Configured Part Number is shown.
* The electrical conductivity of the elastomer material is to prevent the electrostatic charging of the elastomer coupling system, to reduce the risk of sparking in operation. ATEX technical data is available upon request.
The values of the relative damping were determined at 10 Hz and +20 ̊ C.
Part Number |
---|
EK/2/E/INS |
EK/5/E/INS |
EK/10/E/INS |
EK/20/E/INS |
EK/60/E/INS |
EK/150/E/INS |
EK/300/E/INS |
EK/450/E/INS |
Loading...
Type | Jaw Type | Max. Rotational Speed Range(r/min) | 10001~78000 | Operating Temperature Range(℃) | -50::150 |
---|---|---|---|---|---|
Elastomer Insert | E - Shore 64D |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy