(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision axis fitting - Correctable type UCNFF series

Precision axis fitting - Correctable type UCNFF series
  • Volume Discount

•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2

 

Part Number
UCNFF-45
UCNFF-55
UCNFF-65
UCNFF-80
UCNFF-100
UCNFF-125
UCNFF-155
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N·m)
Outer Diameter A
(φ)
Full length L (LL)
(mm)
Allowable Torque
(N·m)
Moment of Inertia
(kg·m2)
Max. Torque
(N·m)
1 Piece(s)Available

14 Days or more

105.01~10.006230101.44X10-420
1 Piece(s)Available

14 Days or more

1010.01~20.007836204.30X10-440
1 Piece(s)Available

14 Days or more

1020.01~50.008844408.43X10-480
1 Piece(s)Available

14 Days or more

1050.01~100.0011050802.26X10-3160
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136641607.13X10-3320
1 Piece(s)Available

22 Days or more

10100 to Less Than 500166803202.00X10-2640
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,000198916404.76X10-21280

Loading...

  1. 1

Basic Information

Features Flange Fastening Specification Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Pulse Motor / Encoder
Body Material 1045 Carbon Steel Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.2
Maximum Number of Rotation(r/min) 6000 Maximum Range of Rotation Number(r/min) 4001~10000 Allowable Angular Misalignment(deg) 1

Additional Products in this Category

Tech Support