(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UCNF-B Series Correcting Type Precision Shaft Fitting

UCNF-B Series Correcting Type Precision Shaft Fitting
  • Volume Discount

•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2

 

Part Number
UCNF-45B-10
UCNF-45B-12
UCNF-45B-14
UCNF-45B-15
UCNF-45B-16
UCNF-55B-10
UCNF-55B-12
UCNF-55B-14
UCNF-55B-15
UCNF-55B-16
UCNF-55B-17
UCNF-55B-18
UCNF-55B-19
UCNF-65B-14
UCNF-65B-15
UCNF-65B-16
UCNF-65B-17
UCNF-65B-18
UCNF-65B-19
UCNF-65B-20
UCNF-65B-22
UCNF-65B-24
UCNF-65B-25
UCNF-80B-15
UCNF-80B-16
UCNF-80B-17
UCNF-80B-18
UCNF-80B-19
UCNF-80B-20
UCNF-80B-22
UCNF-80B-24
UCNF-80B-25
UCNF-80B-28
UCNF-80B-30
UCNF-80B-32
UCNF-80B-35
UCNF-100B-20
UCNF-100B-22
UCNF-100B-25
UCNF-100B-28
UCNF-100B-30
UCNF-100B-32
UCNF-100B-35
UCNF-100B-38
UCNF-100B-40
UCNF-125B-32
UCNF-125B-35
UCNF-125B-38
UCNF-125B-40
UCNF-125B-42
UCNF-155B-45
UCNF-155B-48
UCNF-155B-50
UCNF-155B-55
UCNF-155B-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N·m)
Outer Diameter A
(φ)
Full length L (LL)
(mm)
Allowable Torque
(N·m)
Moment of Inertia
(kg·m2)
Max. Torque
(N·m)
1 Piece(s)Available

14 Days or more

105.01~10.006239100.92X10-420
1 Piece(s)Available

14 Days or more

105.01~10.006239100.92X10-420
1 Piece(s)Available

14 Days or more

105.01~10.006239100.92X10-420
1 Piece(s)Available

14 Days or more

105.01~10.006239100.92X10-420
1 Piece(s)Available

22 Days or more

105.01~10.006239100.92X10-420
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.007846202.71X10-440
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.008856405.48X10-480
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

1050.01~100.0011065801.48X10-3160
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

14 Days or more

10100 to Less Than 500136821604.69X10-3320
1 Piece(s)Available

22 Days or more

10100 to Less Than 5001661003201.36X10-2640
1 Piece(s)Available

22 Days or more

10100 to Less Than 5001661003201.36X10-2640
1 Piece(s)Available

22 Days or more

10100 to Less Than 5001661003201.36X10-2640
1 Piece(s)Available

22 Days or more

10100 to Less Than 5001661003201.36X10-2640
1 Piece(s)Available

22 Days or more

10100 to Less Than 5001661003201.36X10-2640
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,0001981166403.37X10-21280
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,0001981166403.37X10-21280
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,0001981166403.37X10-21280
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,0001981166403.37X10-21280
1 Piece(s)Available

22 Days or more

10500 to Less Than 1,0001981166403.37X10-21280

Loading...

  1. 1

Basic Information

Features Flange Fastening Specification Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Pulse Motor / Encoder
Body Material 1045 Carbon Steel Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.2
Maximum Number of Rotation(r/min) 6000 Maximum Range of Rotation Number(r/min) 4001~10000 Allowable Angular Misalignment(deg) 1

Additional Products in this Category

Tech Support