(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Nominal Of Thread M: 8
•Application/Function: Stop loosening
Part Number
Configured Part Number is shown.
FNTLFL-SUS-M8
Nominal of Thread (M) | 8 | Material | [Stainless Steel] 304 Stainless Steel Equivalent |
---|---|---|---|
Surface Treatment | No | Thread ridge type | Metric coarse |
Application / function | Stop loosening | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Self-Loosening details | Friction Nut |
RoHS | 10 | - | - |
Nominal of Thread (M) | 8 | Material | 304 Stainless Steel Equivalent | Surface Treatment | No |
---|---|---|---|---|---|
Thread ridge type | Metric coarse | Application / function | Stop loosening | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Self-Loosening details | Friction Nut |
Please check the type/dimensions/specifications of the part FNTLFL-SUS-M8 in the Flange Stable Nut - Large Diameter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy