(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pop Nut Standard Nut, Small Flange, Aluminum

Pop Nut Standard Nut, Small Flange, Aluminum
  • Volume Discount

Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum. Can also be used for square pipe material.

PDF

Part Number

Configured Part Number is shown.

Part Number
AFH-1025SF
AFH-1040SF
AFH-315SF
AFH-325SF
AFH-415SF
AFH-425SF
AFH-435SF
AFH-515SF
AFH-525SF
AFH-535SF
AFH-625SF
AFH-640SF
AFH-825SF
AFH-840SF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

10101.0~2.51.5
1 Piece(s)Available

8 Days or more

10102.5~4.01.5
1 Piece(s)Available

8 Days or more

1030.5~1.50.5
1 Piece(s)Available

8 Days or more

1031.5~2.50.5
1 Piece(s)Available

Same day

Stock

1040.5~1.50.7
1 Piece(s)Available

Same day

Stock

1041.5~2.50.7
1 Piece(s)Available

8 Days or more

1042.5~3.50.7
1 Piece(s)Available

8 Days or more

1050.5~1.50.8
1 Piece(s)Available

8 Days or more

1051.5~2.50.8
1 Piece(s)Available

8 Days or more

1052.5~3.50.8
1 Piece(s)Available

8 Days or more

1060.5~2.51
1 Piece(s)Available

8 Days or more

1062.5~4.01
1 Piece(s)Available

8 Days or more

1081.0~2.51.25
1 Piece(s)Available

8 Days or more

1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Aluminum Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Fabric

Additional Products in this Category

Tech Support