(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Angle Type (Brass) BR Ring Type for Copper Tube (Part Numbers)

Ace Ball Angle Type (Brass) BR Ring Type for Copper Tube
  • Volume Discount

The handle's operational position can be freely changed depending on what it is being used. For hydraulic/pneumatic pressure equipment.

Part Number

Configured Part Number is shown.

Part Number
BR-3106
BR-3202
BR-3206
BR-3208
BR-3303
BR-3308
BR-3310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
1 Piece(s)Available

8 Days or more

1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)6.35
1 Piece(s)Available

8 Days or more

1/4B(8A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)9.53
1 Piece(s)Available

11 Days or more

3/8B(10A)8
1 Piece(s)Available

8 Days or more

3/8B(10A)10

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support