(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve with 10K Electric Actuator Made of Bronze

Ball Valve with 10K Electric Actuator Made of Bronze
  • Volume Discount

ED (12 VDC) ON-OFF control/for DC power supply/90° forward reverse rotation

[Features]
· High-performance small motor is developed to achieve a fast opening/closing speed and compactness.
· Moreover, the power consumption is low and the power is turned off after operation, making it even more economical.
· Composed of minimum parts, has extremely low failure rate, and is superior in durability.
· Can be manually opened and closed as necessary, such as during power outages.
· Eliminates common problems with electromagnetic valves, such as operational defects due to water hammer or trapped foreign bodies.
· Power supplies as standard for AC 100/200 V, DC 12/24 V along with internal relay, terminal box included, and 180° rotation type series to meet a variety of customer needs.
· Overload protection device specification is used to prevent seizure of motor coil beforehand.
· Can also use outdoor piping line.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EA100-TE-10A
EA100-TE-15A
EA100-TE-20A
EA100-TE-25A
EA100-TE-32A
EA100-TE-40A
EA100-TE-50A
EA100-TNE-10A
EA100-TNE-15A
EA100-TNE-20A
EA100-TNE-25A
EA100-TNE-32A
EA100-TNE-40A
EA100-TNE-50A
EA200-TE-10A
EA200-TE-15A
EA200-TE-20A
EA200-TE-25A
EA200-TE-32A
EA200-TE-40A
EA200-TE-50A
EA200-TNE-8A
EA200-TNE-10A
EA200-TNE-15A
EA200-TNE-20A
EA200-TNE-25A
EA200-TNE-32A
EA200-TNE-40A
EA200-TNE-50A
EAH100-TNVE-32A
ED24-TE-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Port Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Voltage Maximum Allowable Pressure
(MPa)
Actuator Specifications
1 Piece(s)Available

9 Days or more

Straight-3/8B(10A)3/8B(10A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1/2B(15A)1/2B(15A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-3/4B(20A)3/4B(20A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1B(25A)1B(25A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

11 Days or more

Straight-1 1/4B(32A)1 1/4B(32A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1 1/2B(40A)1 1/2B(40A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

10 Days or more

Straight-2B(50A)2B(50A)AC100V1.090° Forward/Reverse Rotation
1 Piece(s)Available

97 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port3/8B(10A)3/8B(10A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1/2B(15A)1/2B(15A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port3/4B(20A)3/4B(20A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

10 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1B(25A)1B(25A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

10 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1 1/4B(32A)1 1/4B(32A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

10 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1 1/2B(40A)1 1/2B(40A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

10 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port2B(50A)2B(50A)AC100V-90° Forward/Reverse Rotation
1 Piece(s)Available

11 Days or more

Straight-3/8B(10A)3/8B(10A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1/2B(15A)1/2B(15A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-3/4B(20A)3/4B(20A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1B(25A)1B(25A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1 1/4B(32A)1 1/4B(32A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-1 1/2B(40A)1 1/2B(40A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-2B(50A)2B(50A)AC200V1.090° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1/4B(8A)1/4B(8A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port3/8B(10A)3/8B(10A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1/2B(15A)1/2B(15A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

11 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port3/4B(20A)3/4B(20A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1B(25A)1B(25A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1 1/4B(32A)1 1/4B(32A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

11 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port1 1/2B(40A)1 1/2B(40A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

11 Days or more

[Horizontal Type 3-Direction] Lateral Three-way two-sided SheetL-Port2B(50A)2B(50A)AC200V-90° Forward/Reverse Rotation
1 Piece(s)Available

27 Days or more

[Vertical Type 3-Direction] Upright Three-way two-sided SheetL-Port1 1/4B(32A)1 1/4B(32A)AC100V-180° Forward/Reverse Rotation
1 Piece(s)Available

9 Days or more

Straight-3/8B(10A)3/8B(10A)DC24V-90° Forward/Reverse Rotation

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Nominal Pressure Rating 10K
Body Material CAC406 Operation Method Electric Supply Side, Connection Type Rc
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support