(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BK Meter Valve-Type

Ace Ball Straight Type (Brass) BK Meter Valve-Type
  • Volume Discount

The integration of the ball valve and fitting improves the efficiency of piping work, saves time, and prevents leaks. For Pressure Gauge

Part Number

Configured Part Number is shown.

Part Number
BK-1022
BK-1033
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A G(PF)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) G(PF) Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support