(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve - Threaded, Full Port, 600 psi, 2-piece, Female BSPT, Brass

Ball Valve - Threaded, Full Port, 600 psi, 2-piece, Female BSPT, Brass

600 psi Threaded Full Port Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-194
ZUSA-VLV-195
ZUSA-VLV-196
ZUSA-VLV-197
ZUSA-VLV-198
ZUSA-VLV-199
ZUSA-VLV-200
ZUSA-VLV-201
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Handle Dia. D
(Ø)
1 Piece(s)

13 Days

1/41/4"1/41/4"4594mm
1 Piece(s)

13 Days

3/83/8"1/23/8"4594mm
1 Piece(s)

13 Days

1/21/2"3/41/2"56102mm
1 Piece(s)

13 Days

3/43/4"13/4"65102mm
1 Piece(s)

13 Days

11"1 1/81"76108mm
1 Piece(s)

13 Days

1 1/41 1/4"1 1/21 1/4"94118mm
1 Piece(s)

13 Days

1 1/21 1/2"21 1/2"102145mm
1 Piece(s)

13 Days

22"2 1/22"119145mm

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Full Bore Type Applicable Fluid Water / Air / Oil / Gas / Steam
Main Body Shape Straight Port Shape T Port Body Material 304 Stainless Steel (SUS304)
Operation Method Manual Type Operating Temperature Range(℃) -17::98 Operating Pressure Range(MPa) 0::4
Body Lining Not Provided Handle Shape Lever

Additional Products in this Category

Tech Support