(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The female fitting screws are coated with a fluororesin pre-coat sealant. Wrapping sealing tape around the male threaded section of connecting pipes is not required for nominal 4B or below. The fluorine-based sealant has a lubricating effect, and therefore reduces the burden of piping work.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material | FCMB27-05 | Max. Operating Pressure(MPa) | 1 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Surface Treatment | Hot zinc plating |
Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Operating Temperature Range(℃) | 0::60 |
Type | Fitting | Interior Resin Lining | No | Band | Presence |
Sealants | Fluororesin sealant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy