(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, H Type, Meter Out, Brass, Knob Adjustment, HB Series

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, H Type, Meter Out, Brass, Knob Adjustment, HB Series
  • Volume Discount

[Features]
•Exterior all-metal type
•Durable, ideal for places where welding spatter (sparks) fall
• With a metal cap for 2-layer and 3-layer tubes weld spatter (sparks) that fall on the inner pipe of the spatter tube is blocked.
•Easy identification of model and piping by laser marking processing

PDF

Part Number

Configured Part Number is shown.

Part Number
HB-6-01SC-O
HB-6-02SC-O
HB-6-M5SC-O
HB-8-01SC-O
HB-8-02SC-O
HB-8-03SC-O
HB-10-02SC-O
HB-10-03SC-O
HB-10-04SC-O
HB-12-04SC-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Outer Dia. D
(φ)
Thread Size T
1 Piece(s)Available

8 Days or more

106R1/8
1 Piece(s)Available

8 Days or more

106R1/4
1 Piece(s)Available

8 Days or more

106M5X0.8
1 Piece(s)Available

8 Days or more

108R1/8
1 Piece(s)Available

8 Days or more

108R1/4
1 Piece(s)Available

11 Days or more

108R3/8
1 Piece(s)Available

11 Days or more

1010R1/4
1 Piece(s)Available

11 Days or more

1010R3/8
1 Piece(s)Available

13 Days or more

1010R1/2
1 Piece(s)Available

13 Days or more

1012R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Outer Dia. D
(φ)
Thread Size T

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material C3604: Brass Control Direction Meter-Out
Main Body Shape Elbow Environment, Applications Standard / Sputtering Resistance Operating Temperature Range(℃) -5::60
Thread Portion Material C3604: Brass Knob Type Standard Lock Nut Type Chamfered with Two Parallel Planes
Joint Type Male thread + One-Touch Couplings Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support