(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Visualizes the cylinder speed setting. Enables anyone to precisely adjust cylinder speed.
Part Number
Configured Part Number is shown.
Part Number |
---|
DSC-6-6 |
DSC-6-6-L |
DSC-8-6 |
DSC-8-8 |
Part Number |
---|
Loading...
Type | Speed Controller | Body Material | Polybutylene Terephthalate | Control Direction | Meter-Out |
---|---|---|---|---|---|
Main Body Shape | Elbow | Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 |
Thread Portion Material | Brass | Operating Pressure Range(MPa) | 0.05::1.0 | Knob Type | Push Lock Calibrated |
Joint Type | Male thread + One-Touch Couplings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy