(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dimensions are equal to the standard type, allowing improved large flow rates.
Part Number
Configured Part Number is shown.
Part Number |
---|
JSC6-01AH |
JSC6-01AHW |
JSC6-02AH |
JSC6-02AHW |
JSC8-01AH |
JSC8-01AHW |
JSC8-02AH |
JSC8-02AHW |
JSC8-03AH |
JSC8-03AHW |
JSC10-02AH |
JSC10-03AH |
JSC12-03AH |
JSC12-04AH |
Loading...
Type | Speed Controller | Body Material | Brass | Control Direction | Meter-Out |
---|---|---|---|---|---|
Shape | Elbow | Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 |
Thread Portion Material | Brass | Operating Pressure Range(MPa) | 0.1::0.7 | Knob Type | Standard |
Lock Nut Type | Knurling | Joint Type | Screw, Tube Connection |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy