(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With the 103N-UL, connecting the coupler to the nipple automatically opens the valve on the coupler. Our lineup includes an integrated bamboo fitting. Can be connected directly to a dedicated U5 tube.
Part Number
Configured Part Number is shown.
103N-M5UL
Type | Standard | Body Material | Brass |
---|---|---|---|
Adhesive Materials | NBR Nitrile Rubber | Applicable Fluid | Water / Air / General Hydraulic Oil |
Male/Female | Nipple | Valve Structure | Single Passage Opening Closing Type |
Thread Type | [Tapped Type] Female Elbow Type | Operating Environment, Applications | Standard |
Operating Pressure Range(MPa) | ~1.0 | T Thread Size (M) | M5X0.8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Show More | |||
Operating Temperature Range (When Using General Hydraulic Oil)(℃) | -20~80 | - | - |
Show Less |
Type | Standard | Body Material | Brass | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / General Hydraulic Oil | Male/Female | Nipple | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Female Elbow Type | Operating Environment, Applications | Standard | Operating Pressure Range(MPa) | ::1.0 |
T Thread Size (M) | M5X0.8 | Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Operating Temperature Range (When Using General Hydraulic Oil)(℃) | -20~80 |
Please check the type/dimensions/specifications of the part 103N-M5UL in the Q.D.C. 103 Series, Nipple, Elbow Type 103N-UL series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy