(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax W Series (for Use with water Pipes), Socket, Bamboo Shoot Type

Joplax W Series (for Use with water Pipes), Socket, Bamboo Shoot Type
  • Volume Discount

Lightweight plastic joints for water piping. It can be easily desorbed with one-touch connection.

Part Number

Configured Part Number is shown.

Part Number
TT-2WR
TT-3WR
TT-4WR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support