(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A highly resilient nylon coil tube S that does not elongate easily by losing elasticity.
[Features]
· A coil tube that is highly resilient and does not elongate easily by losing elasticity.
· The tubes have superior heat resistance.
Part Number
Configured Part Number is shown.
Part Number |
---|
S1/4-OR-30M |
S3/16-OR-30M |
Part Number |
---|
Loading...
Type | Coil | Material | Nylon | Color | Orange |
---|---|---|---|---|---|
Applicable Fluid | Air | Tube Number(per piece) | 1 | Material: Nylon | Nylon |
Operating Environment | Standard | Operating Temperature Range (when using air)(℃) | -40::100 | Operating Pressure Range (With Air)(MPa) | ::1.2 |
Length(M) | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy