(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Spiral

Tubing - Spiral

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

Is intended to gather and protect several tubes or cables and can be routed/branched freely.

Tubes - Spiral ShapeType:Related Image
・Materials
[ M ] Material: Soft Polyethylene (White)

Specifications

Part Number-Length
PUTF4
PUFN6
-
-
10
1000
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberOperating Binding Dia. D*Length
(m)
TypeNo.
PUSP44~8100
99~1850
2020~4025
*The length is with nothing inserted inside the spiral tube.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUSP4
PUSP9
PUSP20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Binding Dia. D
1 Piece(s)Available

8 Days or more

10φ4 ~ φ8
1 Piece(s)Available

8 Days or more

10φ9 ~ φ18
1 Piece(s)Available

8 Days or more

10φ20 ~ φ40

Loading...

  1. 1
 

Basic Information

Type Straight Material Soft Polyethylene Tube Color Milky White (Transparent)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.