(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tubing - Nylon, Soft, F-15 Series

Tubing - Nylon, Soft, F-15 Series
  • Volume Discount

This soft nylon tube is several times more flexible than conventional nylon tubes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F-1508-20-W
F-1512-20-W
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
1 Piece(s)Available

8 Days or more

~88~6615~1.27
1 Piece(s)Available

8 Days or more

~1512~9926~1.18

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Color White
Applicable Fluid Compressed Air Number of Bores(per piece) 1 Material: Nylon Soft Nylon
Operating Environment General Operating Temperature Range (when using air)(℃) -10::60 Length M(m) 20

Additional Products in this Category

Tech Support