(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
ENU allows for fine adjustment of water flows. Create diverse types of piping by refixing the connection pins and brackets in place.
[Features]
· Flow rate can be finely adjusted.
· Flame retardant resin (compliant with UL94 V-0 standards) is adopted.
· Allows centralized control for inline (ENU) piping lines.
· Create diverse types of piping by refixing the connection pins and brackets.
· No need for jigs or tools to connect tubing.
· There is minimal deterioration of the surface and elution of copper ions into the fluid is prevented.
· Does not require sealing tape.
Part Number
Configured Part Number is shown.
ENU8
Type | Throttle Valves | Body Material | [Resin] Flame Retardant PBT Resin |
---|---|---|---|
Control Direction | Meter Out / In | Main Body Shape | Inline |
Environment, Applications | Standard | Operating Temperature Range(℃) | -20~80 |
Thread Portion Material | Brass | Operating Pressure Range(MPa) | ~1.0 |
Knob Type | With Flat-Blade Screwdriver Groove | Lock Nut Type | Ring Nut |
Joint Type | One-touch coupling one both sides | Applicable Tube O.D.(mm) | 8 |
Show More | |||
Seal Material | Special NBR | Applicable Fluids | Air, Water |
Show Less |
Type | Throttle Valves | Body Material | Flame Retardant PBT Resin | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Main Body Shape | Inline | Environment, Applications | Standard | Operating Temperature Range(℃) | -20::80 |
Thread Portion Material | Brass | Operating Pressure Range(MPa) | ::1.0 | Knob Type | With Flat-Blade Screwdriver Groove |
Lock Nut Type | Ring Nut | Joint Type | One-touch coupling one both sides | Applicable Tube O.D.(mm) | 8 |
Seal Material | Special NBR | Applicable Fluids | Air, Water |
Please check the type/dimensions/specifications of the part ENU8 in the Throttle Valves - Inline, Meter Out/In, Flame Retardant Resin & Brass, Adjustable, ENU Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy