(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Holder For Speed Controller, TMH Series, Metric Size【10 Pieces Per Package】

Holder For Speed Controller, TMH Series, Metric Size
  • Volume Discount

A holder for securing a speed controller with one-touch fittings (in-line type).
[Features]
· Can hold a single controller.
· Ambient temperature: -20 to +60°C.
· Material: Polypropylene.
· Color: White.
[Applications]
· For securing a speed controller with one-touch fittings (in-line type).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
TMH-06
TMH-08
TMH-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. mm
(mm)
Internal diameter
(ø)
Applicable Series

10 Pieces Per Package

1 Pack(s)Available

Quote

613.1AS2052F□

10 Pieces Per Package

1 Pack(s)Available

3 Days

815.5AS2052F□,AS3002F□

10 Pieces Per Package

1 Pack(s)Available

3 Days

1221.2AS3002F□
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. mm
(mm)
Internal diameter
(ø)
Applicable Series

Loading...

  1. 1

Basic Information

Body Material PP Format Holder Environment, Applications Standard

Additional Products in this Category

Tech Support