(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Valve Built-in Connector ECV【10 Pieces Per Package】

Valve Built-in Connector ECV
  • Volume Discount

[Features]
· Remove the tube to open and close the valve inside the fitting. When the tube is detached, the valve shuts automatically.
· The tube is connected using Push One®. No need for jigs or tools to connect the tube.
· Electroless nickel plated. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
· There is no need to seal the R-thread part with sealing tape.

PDF

Part Number

Configured Part Number is shown.

ECV4-M5

 
Part Number
ECV4-M5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Seal Material Special NBR
Application For general air pressure Applicable Fluid Air Fitting Type Thread Connection
Screw Mounting, Direction Connector Tube Size 1(φ) 4 T Screw Size (M) M5X0.8
Operating Temperature Range (Air During use)(℃) 20~60

Please check the type/dimensions/specifications of the part ECV4-M5 in the Valve Built-in Connector ECV series.

Additional Products in this Category

Tech Support