(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Mini Type Female Straight

Tube Fitting for General Piping - Mini Type Female Straight
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCF1/8-M3M
PCF1/8-M5M
PCF3-M3M
PCF3-M5M
PCF3-M5MW
PCF4-M3M
PCF4-M3MW
PCF4-M5M
PCF4-M5MW
PCF5/32-M3M
PCF5/32-M5M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Nominal of Thread 1 Appearance Color
10 Piece(s)Available

14 Days or more

-3.2M3×0.5Standard Specifications
10 Piece(s)Available

16 Days or more

-3.2M5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-3M3×0.5Standard Specifications
1 Piece(s)Available

8 Days or more

103M5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-3M5×0.8Light Gray Specification
1 Piece(s)Available

8 Days or more

104M3×0.5Standard Specifications
10 Piece(s)Available

14 Days or more

-4M3×0.5Light Gray Specification
1 Piece(s)Available

8 Days or more

104M5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-4M5×0.8Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.97M3×0.5Standard Specifications
10 Piece(s)Available

14 Days or more

-3.97M5×0.8Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Standard/Mini
Applicable Fluid Air Fitting Type Screw Mount Direction Screw Mounting, Direction Female Straight
Operating Temperature 0::60 Types of connection screw 1 M Female Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support