(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A completely oil-free processed product — parts are washed and assembled in a cleanroom. No oil or grease is used even for the sealing material.
· The tube is connected by a PushOne® fitting: No jigs nor tools are required for connecting the tube.
· The thread section is made of SUS304 for superior strength.
· Double clean packaging: Each item is packed individually in a cleanroom and then packaged inside a zip-seal bag.
· The main body and thread section rotate. The orientation of the elbow, tee, etc., can be decided when connecting the tubes.
Part Number
Configured Part Number is shown.
Part Number |
---|
EL1/8-M5-C1S |
EL3-M5-C1S |
EL4-M5-C1S |
EL4-R1/8-C1S |
EL6-M5-C1S |
EL6-R1/4-C1S |
EL6-R1/8-C1S |
EL8-R1/4-C1S |
EL10-R3/8-C1S |
EL12-R1/2-C1S |
EL12-R3/8-C1S |
Loading...
Type | One-Touch Couplings | Body Material | Special Polypropylene Resin | Seal Material | EPDM |
---|---|---|---|---|---|
Thread Portion Material | 304 Stainless Steel | Application | For general air pressure / Clean circumstance | Applicable Fluid | Water / Air / Chemicals、Solvent |
Fitting Type | Thread Connection | Screw Mounting, Direction | Elbow | Elbows | 90° Elbow |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy