(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight KCH Tube Coupler【10 Pieces Per Package】

Straight KCH Tube Coupler
  • Volume Discount

One-touch fitting for connection of tubes.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
· Includes check on one port only.
[Applications]
· Used for connection of tubes in one direction.

PDF

Part Number

Configured Part Number is shown.

Part Number
KCH04-00
KCH06-00
KCH08-00
KCH10-00
KCH12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

10 Pieces Per Package

1 Pack(s)Available

3 Days

6

10 Pieces Per Package

1 Pack(s)Available

3 Days

8

10 Pieces Per Package

1 Pack(s)Available

Quote

10

10 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Coupling Body Material C3604 Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Partition female unions Number of Connection Tubes(piece) 2 Release button color Blue

Additional Products in this Category

Tech Support