(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Fire-Retardant, A Series (Part Numbers)

Duct Hose - Flexible, Fire-Retardant, A Series
  • Volume Discount

Freely extensible/retractable and can be fixed in any position. UL94V-0 equivalent fire resistance. For use with spot coolers.

Part Number

Configured Part Number is shown.

Part Number
A-55
A-65
A-75
A-90
A-100
A-125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

12 Days or more

10625515555
1 Piece(s)Available

12 Days or more

10726517065
1 Piece(s)Available

12 Days or more

10827519575
1 Piece(s)Available

12 Days or more

10979025090
1 Piece(s)Available

36 Days or more

10107100270100
1 Piece(s)Available

12 Days or more

10132125330125

Loading...

  1. 1

Basic Information

Hose material Hard PVC Features Flame Resistance / Flexibility Cutting Service Usage No
Color Gray Applicable Fluid Air Length(m) 10

Additional Products in this Category

Tech Support