(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
•Heat resistance with continuous 250°C , 1h 250°C .
•Vibration resistance.
· Compressive strength 200N or higher
Material | Aluminum + Heat Resistant Paper | Properties | Heat resistant | Cutting Service Usage | No |
---|---|---|---|---|---|
Color | Metallic color | Applicable Fluid | Air | Length(m) | 10 |
Operating Temperature | Connection 200℃ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy