(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Metal Wire Reinforcement, N Series

Duct Hose - Flexible, Metal Wire Reinforcement, N Series

Metal wire is used for reinforcement, and since thermal deformation is reduced, the hose has good flexibility.

[Features]
· Lightweight and portable.
・It has high flexibility.
· It has superior chemical resistance properties for acids and alkaline etc.
・Metal wires in the core wires reduce heat deformation

Part Number

Configured Part Number is shown.

Part Number
N-16-[1-20/1]
N-19-[1-20/1]
N-25-[1-20/1]
N-32-[1-20/1]
N-38-[1-20/1]
N-50-[1-20/1]
N-65-[1-20/1]
N-75-[1-20/1]
N-90-[1-20/1]
N-100-[1-20/1]
N-125-[1-20/1]
N-150-[1-20/1]
N-200-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
Length
(m)
1 Piece(s)

12 Days or more

21.216.70.0620161 ~ 20
1 Piece(s)

12 Days or more

2419.50.0623191 ~ 20
1 Piece(s)

12 Days or more

3025.50.0625251 ~ 20
1 Piece(s)

12 Days or more

3732.50.0635321 ~ 20
1 Piece(s)

12 Days or more

42.638.10.0640381 ~ 20
1 Piece(s)

12 Days or more

57.650.80.0555501 ~ 20
1 Piece(s)

12 Days or more

70.563.50.0470651 ~ 20
1 Piece(s)

12 Days or more

82.575.50.0480751 ~ 20
1 Piece(s)

12 Days or more

96890.0390901 ~ 20
1 Piece(s)

12 Days or more

109102.20.031001001 ~ 20
1 Piece(s)

12 Days or more

134.51270.021201251 ~ 20
1 Piece(s)

12 Days or more

160152.60.021301501 ~ 20
1 Piece(s)

12 Days or more

211.5204.10.012002001 ~ 20

Loading...

  1. 1

Basic Information

Hose material Soft PVC+Hard PVC Features General Use / Bending Cutting Service Usage Presence
Color Gray Applicable Fluid Chemical / Powder / Air Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support