(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used separately. Tube with 5-mm internal diameter x 8-mm external diameter; available cut lengths: 2 m, 3 m, 5 m, 7 m, and 10 m.
[Features]
· Breakthrough air hose with an outer diameter of just 28 mm achieved by winding pure urethane foam tube, taking advantage of the characteristics of thermoplastic polyurethane resin.
· Light and easy to handle thanks to the 28 mm outer diameter (standard type).
· Thanks to the free expansion and contraction and lightweight (1/3rd rubber hose), the product is easy to grip.
· It is highly resilient, and will withstand severe repeated application of force, such as running over it with a truck.
· Abrasion resistance three to five times superior than a rubber hose.
· Chemical resistance (30 days): Ideal material that can withstand almost all chemicals other than Hydrochloric acid, phosphoric acid, sulfuric acid, nitric acid, caustic soda, methyl chloride, Chlorine, and benzaldehyde.
· Heat resistance: 70°C .
· Cold-resistance: Does not lose flexibility even at -10°C.
· Can withstand expansion/contraction performed at air pressure of 0.7 MPa more than 300, 000 times without any abnormalities.
· With smaller outer curling diameter and straight tubing of a constant dimension at both ends of the hose, the hose does not break even when handled roughly.
· Attractive pale green color.
Part Number
Configured Part Number is shown.
Type | Curled Hose | Material | Urethane | Color | Green |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Applicable Fluid | Air | O.D.(Ø) | 8 |
I.D. [Distinction] | ~5 | I.D.(Ø) | 5 | Number of Bores(per piece) | 1 |
Material, Urethane | Polyurethane | Operating Environment | Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance | Operating Temperature Range (when using air)(℃) | -10::70 |
Burst Pressure(MPa) | 2.6 | Operating Air Pressure(MPa) | Up to 0.7 | Nipple size | G1/4 Female Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy