(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Soft, Low Pressure, for Robotics, CH/TH Series

Tubing - Polyurethane, Soft, Low Pressure, for Robotics, CH/TH Series
  • Volume Discount

Soft hose suitable for low pressure robot piping.

[Features]
· Ultra-soft polyurethane hose: excellent flexibility; optimal for low pressure robot piping etc.
· Simple hose fitting connection: very soft tube, very easy to connect to hose fitting.
· Excellent oil resistance; optimal for plant air piping

PDF

Part Number

Configured Part Number is shown.

Part Number
CH-1-4X6-20
CH-1-4X6-50
CH-1-4X6-100
CH-2-5X8-20
CH-2-5X8-50
CH-2-5X8-100
CH-3-8X12-20
CH-3-8X12-50
CH-3-8X12-100
CH-4-11X16-20
CH-4-11X16-50
CH-4-11X16-100
TH-1-4X6-20
TH-1-4X6-50
TH-1-4X6-100
TH-2-5X8-20
TH-2-5X8-50
TH-2-5X8-100
TH-3-8X12-20
TH-3-8X12-50
TH-3-8X12-100
TH-4-11X16-20
TH-4-11X16-50
TH-4-11X16-100
TH-6.5X10-20
TH-6.5X10-50
TH-6.5X10-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

9 Days or more

[Transparent (including non-white colors)] Transparency~66~442020
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~66~442050
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~66~4420100
1 Piece(s)Available

14 Days or more

[Transparent (including non-white colors)] Transparency~88~553020
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~88~553050
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~88~5530100
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~1512~884020
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~1512~884050
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~1512~8840100
1 Piece(s)Available

8 Days or more

[Transparent (including non-white colors)] Transparency~2016~15115520
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~2016~15115550
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~2016~151155100
1 Piece(s)Available

13 Days or more

White~66~442020
1 Piece(s)Available

13 Days or more

White~66~442050
1 Piece(s)Available

13 Days or more

White~66~4420100
1 Piece(s)Available

13 Days or more

White~88~553020
1 Piece(s)Available

13 Days or more

White~88~553050
1 Piece(s)Available

13 Days or more

White~88~5530100
1 Piece(s)Available

13 Days or more

White~1512~884020
1 Piece(s)Available

13 Days or more

White~1512~884050
1 Piece(s)Available

13 Days or more

White~1512~8840100
1 Piece(s)Available

13 Days or more

White~2016~15115520
1 Piece(s)Available

13 Days or more

White~2016~15115550
1 Piece(s)Available

13 Days or more

White~2016~151155100
1 Piece(s)Available

13 Days or more

White~1010~76.53520
1 Piece(s)Available

13 Days or more

White~1010~76.53550
1 Piece(s)Available

13 Days or more

White~1010~76.535100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Compressed Air
Material, Urethane Polyurethane Operating Environment Standard / Vacuum / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::0.6 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support