(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Fluoropolymer Tubing (PFA) Inch Size, TILM Series

Fluoropolymer Tubing (PFA) Inch Size, TILM Series
  • Volume Discount

Fluoropolymer tubing (PFA) with superior heat resistance, inch size, TILM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in manufacturing of solar cells, liquid crystals, hard disk drives, and in the health care and food industries.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
TILM01N-20
TILM07B-20
TILM07N-20
TILM07N-100
TILM07R-20
TILM11B-20
TILM11BU-20
TILM11N-20
TILM13B-20
TILM13BU-20
TILM13N-20
TILM13N-100
TILM13R-20
TILM19N-20
TILM25BU-20
TILM25N-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] I.D. [Distinction] Number of Cables
(per piece)
Minimum Bending Radius
(mm)
Outer Diameter D
(inch)
I.D. d
(inch)
Tube O.D. D
(mm)
Tube I.D. d
(mm)
Maximum operating pressure
(MPa)
Length
(m)
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~4~3--1/80.0863.182.181 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~7~41351/45/326.353.951.7 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~7~4--1/45/326.353.951.7 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~7~4--1/45/326.353.951.7 (at 20°C)100
1 Piece(s)Available

Quote

[Red] Red~7~41351/45/326.353.951.7 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~10~7--3/81/49.536.331.5 (at 20°C)20
1 Piece(s)Available

Quote

[Red] Red (opaque)~10~7--3/81/49.536.331.5 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~10~71603/81/49.536.331.5 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~15~10-951/23/812.79.51 (at 20°C)20
1 Piece(s)Available

Quote

[Red] Red (opaque)~15~10-951/23/812.79.51 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~15~101951/23/812.79.51 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~15~10-951/23/812.79.51 (at 20°C)100
1 Piece(s)Available

Quote

[Red] Red~15~10-951/23/812.79.51 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~20~20-2203/45/819.0515.850.6 (at 20°C)20
1 Piece(s)Available

Quote

[Red] Red (opaque)~30~30--17/825.422.20.4 (at 20°C)20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~30~30--17/825.422.20.4 (at 20°C)16

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Cutting Service Usage No
Applicable Fluid Water / Air / Chemical Material, Fluororesin PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) Operating Environment Standard / Heat resistant / Chemical Resistance
Operating temperature(°C) Maximum operating temperature: 260°C

Additional Products in this Category

Tech Support