(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange - JIS Standard, VG Series (VG25-00)

Flange - JIS Standard, VG Series VG25-00
  • Volume Discount

[Features]
· Products of Special Dimensions Can Be Manufactured

PDF

Part Number

Configured Part Number is shown.

VG25-00

 
Part Number
VG25-00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Shape Flange Size (Call-outs) Connection Pipe Size Type Flange Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

10Blank2525A(34.0)c90

Loading...

  1. 1

Basic Information

Types Flange Flange Type VG Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part VG25-00 in the Flange - JIS Standard, VG Series series.

Products like this...

Part Number
VG100-100A
VG125-00
VG125-125A
VG25-25A
VG250-00
VG40-00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Shape Flange Size (Call-outs) Connection Pipe Size Type Flange Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

10Standard100100A(114.3)d185
1 Piece(s)Available

15 Days or more

10Blank125125A(139.8)c210
1 Piece(s)Available

16 Days or more

10Standard125125A(139.8)d210
1 Piece(s)Available

8 Days or more

10Standard2525A(34.0)d90
1 Piece(s)Available

51 Days or more

10Blank250250A(267.4)c350
1 Piece(s)Available

8 Days or more

10Blank4040A(48.6)c105

Additional Products in this Category

Tech Support