(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Attachment (wall Fastening Type)

Attachment (wall Fastening Type)
  • Volume Discount

[Features]
· Use MSS-6002 to MSS-6008 as a pedestal for consecutively installing tube supports for the tube.

Part Number

Configured Part Number is shown.

MSS-6002

Part Number
MSS-6002
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Attachment (Wall Fixing Type) Material 304 Stainless Steel The number of holes N 2

Please check the type/dimensions/specifications of the part MSS-6002 in the Attachment (wall Fastening Type) series.

Additional Products in this Category

Tech Support