(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange - JIS Standard, MCJ-1 Series

Part Number

Configured Part Number is shown.

 
Part Number
MCJ-1010
MCJ-1020
MCJ-1040
MCJ-1050
MCJ-1065
MCJ-1080
MCJ-1100
MCJ-1150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection pipe Flange Outside Diameter A
(φ)
1 Piece(s)Available

16 Days or more

1010A (φ17.3)70
1 Piece(s)Available

16 Days or more

1020A(φ27.2)80
1 Piece(s)Available

8 Days or more

1040A(φ48.6)105
1 Piece(s)Available

8 Days or more

1050A (φ60.5)120
1 Piece(s)Available

8 Days or more

1065A(φ76.3)145
1 Piece(s)Available

8 Days or more

1080A(φ89.1)160
1 Piece(s)Available

8 Days or more

10100A (φ114.3)185
1 Piece(s)Available

8 Days or more

10150A (φ165.2)235

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Standard Flange Type VF
Material 304 Stainless Steel

Additional Products in this Category

Tech Support