(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax ES Series (for Air) Socket Nut Type

Joplax ES Series (for Air) Socket Nut Type
  • Volume Discount

The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.

[Features]
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
 *Combining products within the same series is recommended.

Part Number

Configured Part Number is shown.

Part Number
TN-5NR
TN-6.5NR
TN-8NR
TN-8.5NR
TN-9NR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter × Outer Diameter φmm)
1 Piece(s)Available

8 Days or more

5×8
1 Piece(s)Available

8 Days or more

6.5×10
5 Piece(s)Available

9 Days or more

8×12
1 Piece(s)Available

8 Days or more

8.5×12.5
1 Piece(s)Available

8 Days or more

9×15

Loading...

  1. 1

Basic Information

Type Standard Body Material PPE+PA Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Nut Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support