(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Type: With One-Touch Coupling
•Operating Environment Application: Standard
•Operating Temperature Range (?): -20::80
•Operating Pressure Range (mpa): ::1.5
•Type: Standard
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
MCSC | Brass | Chrome Plating |
MCSCS | 304 Stainless Steel | - |
Part Number |
MCSCS10 |
Part Number | L | C | T | Mass (g) | |
Type | No. | ||||
MCSC MCSCS | 8 | 52.5(58) | 14.0 | 13(8) | 97(102) |
10 | 56.0(62) | 17.5 | 15.4(10) | 107(115) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MCSC8 |
MCSC10 |
MCSCS8 |
MCSCS10 |
Part Number |
---|
Loading...
Type | Sockets | Sockets - High Flow Rate Type |
Applicable Fluid | Air / Water (Stainless Steel Type) | Air |
Operating Temperature Range | -20~80°C | -20~60°C |
Max. Operating Pressure | 1.5MPa | 1.5MPa |
Pressure Resistant | 2.0MPa | 2.0MPa |
Seal Material | Nitrile Rubber | |
Structure of Valve | Single Passage Opening Closing Type (Only socket has valve structure) |
Type | Standard | Male/Female | Sockets | Thread Type | With One-Touch Coupling |
---|---|---|---|---|---|
Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::80 | Max. Operating Pressure(MPa) | ::1.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy