(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Doppler W Series (water Pipe) Socket, Male Screw-Type

Doppler W Series (water Pipe) Socket, Male Screw-Type
  • Volume Discount

Lightweight plastic joints for water piping. It can be easily desorbed with one-touch connection method.

[Features]
· Material lightweight plastic joint safe for water piping.
· Lightweight, workable, high corrosion resistance.
· Most widely adopted for built-in type water filters.
· One-touch connection type for easy insertion/removal.
· [Products compliant to the Food Sanitation Laws of Japan] have been used for the water contact part sealing, packing part material and lubricant (grease).
· All the parts are made with stainless steel. Excellent rust resistance.
· Safety locking mechanism

Part Number

Configured Part Number is shown.

Part Number
TS-2WR
TS-3WR
TS-4WR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

8 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8
1 Piece(s)Available

8 Days or more

Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support