(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Valve One Touch Joint Socket Hose Fitting Socket Hose Fitting Type for MH

High-Valve One Touch Joint Socket Hose Fitting Socket Hose Fitting Type for MH
  • Volume Discount

A lightweight and ultra-small one-touch joint. Socket Hose Fitting Type for MH

PDF

Part Number

Configured Part Number is shown.

MH-1S

 
Part Number
MH-1S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Applicable Fluid Compressed Air
Thread Type Hose fitting type Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1 Main Body Length A(mm) 31.5 Specifications Socket
Applicable Tube (Inner Diameter) φ4

Please check the type/dimensions/specifications of the part MH-1S in the High-Valve One Touch Joint Socket Hose Fitting Socket Hose Fitting Type for MH series.

Additional Products in this Category

Tech Support