(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The valve built in to the socket automatically opens/closes as the plug is attached/removed, keeping you from having to operate the master valve.
Part Number
Configured Part Number is shown.
NL-22PFF-STL
Type | Standard | Body Material | [Steel] Steel SC (chrome plating) |
---|---|---|---|
Applicable Fluid | Air / Oil | Male/Female | Plug (Male) |
Valve Structure | Single Passage Opening Closing Type | Thread Type | Female Threaded Tapped |
Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20~80 |
Operating Pressure Range(MPa) | 0~2 | Dimension L(mm) | 32 |
Dimension d (φ)(mm) | 7.5 | Applicable Size T(Rc/R) | 1/4"G |
Type | Standard | Body Material | Steel SC (chrome plating) | Applicable Fluid | Air / Oil |
---|---|---|---|---|---|
Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type | Thread Type | Female Threaded Tapped |
Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::80 | Operating Pressure Range(MPa) | 0::2 |
Dimension L(mm) | 32 | Dimension d (φ)(mm) | 7.5 | Applicable Size T(Rc/R) | 1/4"G |
Please check the type/dimensions/specifications of the part NL-22PFF-STL in the NL Series Plug PFF Type (SC) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy