(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Q.D.C. 103 Series - Coupler Connector Type - 103C-M

Q.D.C. 103 Series - Coupler Connector Type - 103C-M
  • Volume Discount

With the 103C-M, connecting the coupler to the nipple automatically opens the valve on the coupler. Our lineup includes an integrated bamboo fitting. Can be connected directly to a dedicated U5 tube.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
103C-2M
103C-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship T Thread Size (R) T Thread Size (M)
1 Piece(s)Available

10 Days or more

1/8-
1 Piece(s)Available

8 Days or more

-M5X0.8

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water / Air / General Hydraulic Oil Male/Female Coupler Valve Structure Single Passage Opening Closing Type
Thread Type Male Connector Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~80 Operating Temperature Range (When Using General Hydraulic Oil)(℃) -20~80

Additional Products in this Category

Tech Support