(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flatt Washer - Thin【1-1,000 Pieces Per Package】

Flatt Washer - Thin
  • Volume Discount

[Materials] Stainless steel, SUS304, SUS316
[Surface treatment](Details) None, Dacrotized, Geomet-treated, German brown plating, Black paint

Part Number

Configured Part Number is shown.

Part Number
WSL-316-M8
WSL-316-M16
WSL-SUS-M8
WSL-SUS-M12
WSL-SUS-M16
WSL-SUSD-M8
WSL-SUSGJB-M8
WSL-SUSGJB-M12
WSL-SUSTBS-M8
WSL-SUSTBS-M12
WSL-SUSTBS-M16
WSL-SUSTGEO-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[Not Provided] No8.581.2Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Not Provided] No17162Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Not Provided] No8.581.2Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Not Provided] No12.5122Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Not Provided] No17162Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Dacromet8.581.2Box/package[304 Stainless Steel] 304 Stainless SteelDacromet
1 Piece(s)Available

8 Days or more

10Silver / copper / tin plated8.581.2Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Copper Plating] German Brown plating
1 Piece(s)Available

8 Days or more

10Silver / copper / tin plated12.5122Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Copper Plating] German Brown plating
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating8.581.2Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating12.5122Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating17162Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating8.581.2Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless SteelGeomet Treated
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel

Additional Products in this Category

Tech Support