(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Packing Washer

Packing Washer
  • Volume Discount

Used for many precision products and designed in a way that the packing is less likely to protrude.

Part Number

Configured Part Number is shown.

Part Number
WSPK-SUSPN-M3
WSPK-SUSPN-M4
WSPK-SUSPN-M5
WSPK-SUSPN-M6
WSPK-SUSPN-M8
WSPK-SUSPN-M10
WSPK-SUSPN-M12
WSPK-SUSPN-M16
WSPK-SUSPN-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D.
(mm)
1 Piece(s)Available

8 Days or more

3.232.27
1 Piece(s)Available

8 Days or more

4.242.18
1 Piece(s)Available

8 Days or more

5.252.79.5
1 Piece(s)Available

8 Days or more

6.26311.5
1 Piece(s)Available

8 Days or more

8.283.215.2
1 Piece(s)Available

8 Days or more

10.8103.618
1 Piece(s)Available

8 Days or more

13.2123.924.9
1 Piece(s)Available

8 Days or more

18164.330
1 Piece(s)Available

8 Days or more

23206.339

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) No

Additional Products in this Category

Tech Support