(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer - Heavy Loads, No. 3【1-1,500 Pieces Per Package】 (Part Numbers)

Split Lock Washer - Heavy Loads, No. 3
  • Volume Discount

For use with heavy loads. The screw has a larger outer diameter than No. 2. A twisted conformation is created, with part of the flat washer cut off. This twisted shape helps prevent loosening or falling if the screw is loosened.

Part Number

Configured Part Number is shown.

WSP3-SUS-M10

Part Number
WSP3-SUS-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No10.2103Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP3-SUS-M10 in the Split Lock Washer - Heavy Loads, No. 3 series.

Products like this...

Part Number
WSP3-ST-M16
WSP3-ST-M18
WSP3-ST-M20
WSP3-SUS-M12
WSP3-SUS-M16
WSP3-SUS-M18
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric16.2164.8Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric18.2185.4Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric20.2206Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No12.2123.6Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No16.2164.8Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel[Not Provided] No18.2185.4Box/package-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

Additional Products in this Category

Tech Support