(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, Special Size, Steel, No Surface Treatment【1-20,000 Pieces Per Package】

Round Washer, Special Size, Steel, No Surface Treatment
  • Volume Discount

(i)Caution

  • The product images are representative only.
  • "Inner diameter d" is a positive tolerance.

Part Number

Configured Part Number is shown.

Part Number
WSX-ST-M3X6-1
WSX-ST-M3X8-0.8
WSX-ST-M3X9-1
WSX-ST-M3X10-0.5
WSX-ST-M3X10-0.8
WSX-ST-M3X10-1.6
WSX-ST-M3X12-1.6
WSX-ST-M3X16-1
WSX-ST-M3X17-1.6
WSX-ST-M4X10-1
WSX-ST-M4X10-1.6
WSX-ST-M4X11-1.6
WSX-ST-M4X11-2
WSX-ST-M4X12-0.8
WSX-ST-M4X12-1
WSX-ST-M4X12-1.6
WSX-ST-M4X13-1
WSX-ST-M4X13-1.6
WSX-ST-M4X13-2
WSX-ST-M4X14-0.8
WSX-ST-M4X14-1
WSX-ST-M4X15-1.6
WSX-ST-M4X16-1.2
WSX-ST-M4X16-1.6
WSX-ST-M4X18-1
WSX-ST-M4X20-1
WSX-ST-M4X20-1.6
WSX-ST-M4X20-2
WSX-ST-M4X25-1.6
WSX-ST-M5X9-0.8
WSX-ST-M5X10-1.6
WSX-ST-M5X12-1
WSX-ST-M5X12-1.6
WSX-ST-M5X13-1
WSX-ST-M5X14-0.8
WSX-ST-M5X14-1
WSX-ST-M5X14-1.6
WSX-ST-M5X15-1.2
WSX-ST-M5X15-1.6
WSX-ST-M5X15-2
WSX-ST-M5X15-3.2
WSX-ST-M5X16-0.8
WSX-ST-M5X16-1
WSX-ST-M5X16-1.6
WSX-ST-M5X16-2
WSX-ST-M5X17-1.6
WSX-ST-M5X18-2
WSX-ST-M5X18-2.3
WSX-ST-M5X19-1
WSX-ST-M5X20-1
WSX-ST-M5X20-1.6
WSX-ST-M5X25-1.2
WSX-ST-M5X25-2.3
WSX-ST-M6X10-1
WSX-ST-M6X10-1.2
WSX-ST-M6X12-1
WSX-ST-M6X12-1.4
WSX-ST-M6X13-0.5
WSX-ST-M6X13-1.2
WSX-ST-M6X13-1.6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit O.D.
(mm)

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10331Box/package6

15,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10330.8Box/package8

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.331Box/package9

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10330.5Box/package10
1 Piece(s)

8 Days or more

10330.8Low Quantity Available beginning with 1 pc.10

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.231.6Box/package10

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.331.6Box/package12

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.331Box/package16
1 Piece(s)Available

8 Days or more

103.331.6Box/package17

7,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10441Box/package10

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541.6Box/package10

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541.6Box/package11

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.542Box/package11

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440.8Box/package12

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10441Box/package12

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541.6Box/package12

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541Box/package13
1 Piece(s)Available

8 Days or more

104.541.6Low Quantity Available beginning with 1 pc.13

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.542Box/package13

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440.8Box/package14
1 Piece(s)Available

8 Days or more

10441Box/package14

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541.6Box/package15

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541.2Box/package16

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10441.6Box/package16

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541Box/package18

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10441Box/package20

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.541.6Box/package20

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.542Box/package20
1 Piece(s)Available

8 Days or more

104.541.6Low Quantity Available beginning with 1 pc.25
1 Piece(s)

8 Days or more

105.550.8Low Quantity Available beginning with 1 pc.9

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551.6Box/package10

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551Box/package12

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551.6Box/package12

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10551Box/package13

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550.8Box/package14

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10551Box/package14
1 Piece(s)Available

8 Days or more

105.551.6Box/package14

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551.2Box/package15

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551.6Box/package15
1 Piece(s)Available

8 Days or more

105.452Low Quantity Available beginning with 1 pc.15

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.553.2Box/package15

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.550.8Box/package16
1 Piece(s)Available

9 Days or more

10551Low Quantity Available beginning with 1 pc.16
1 Piece(s)Available

8 Days or more

105.551.6Low Quantity Available beginning with 1 pc.16
1 Piece(s)Available

8 Days or more

105.552Low Quantity Available beginning with 1 pc.16

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551.6Box/package17

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.552Box/package18

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

105.552.3Box/package18

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551Box/package19
1 Piece(s)Available

8 Days or more

105.551Low Quantity Available beginning with 1 pc.20

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.551.6Box/package20
1 Piece(s)Available

8 Days or more

105.551.2Low Quantity Available beginning with 1 pc.25
1 Piece(s)Available

8 Days or more

105.552.3Low Quantity Available beginning with 1 pc.25

7,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10661Box/package10

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.561.2Box/package10

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.561Box/package12

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.261.4Box/package12

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.560.5Box/package13

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.561.2Box/package13

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.561.6Box/package13
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit O.D.
(mm)

Loading...

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Surface Treatment Fabric Material: Steel Low Carbon Steel Surface Treatment (Details) Fabric

Additional Products in this Category

Tech Support