(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer

Split Lock Washer
  • Volume Discount
  • Degreasing

•Type: Spring Washers
•Type (Applications): Spring Washers
•Sale Unit: Sold Separately (product can be purchased individually)
•Type, Spring Washers: Standard

  • inCAD Components

Part Number

Configured Part Number is shown.

Spring Washers:Related Image
・Materials
SLW
Material: JIS-SWRH
Surface Treatment: Trivalent Chromate JIS B 1251
SSLW
Material: 304 Stainless Steel N

Specifications

Part Number
PWF3
Part NumberdDt
TypeNominal
SLW

SSLW
22.14.40.5
2.52.65.20.6
2.62.75.3
33.15.90.7
44.17.61.0
55.19.21.3
66.112.21.5
88.215.42.0
1010.218.42.5
1212.221.53.0
1616.228.04.0
2020.233.85.1
2424.540.35.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLW2
SLW2.5
SLW2.6
SLW3
SLW4
SLW5
SLW6
SLW8
SLW10
SLW12
SLW16
SLW20
SLW24
SSLW2
SSLW2.5
SSLW2.6
SSLW3
SSLW4
SSLW5
SSLW6
SSLW8
SSLW10
SSLW12
SSLW16
SSLW20
SSLW24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Nominal (M) Surface Treatment (Details)
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate2Trivalent Chromate
1 Piece(s)Available

8 Days or more

10SteelTrivalent Chromate2.5Trivalent Chromate
1 Piece(s)Available

8 Days or more

10SteelTrivalent Chromate2.6Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate3Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate4Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate5Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate6Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate8Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate10Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate12Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate16Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate20Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10SteelTrivalent Chromate24Trivalent Chromate
1 Piece(s)Available

Same day

Stock

10Stainless SteelNo2No
1 Piece(s)Available

8 Days or more

10Stainless SteelNo2.5No
1 Piece(s)Available

8 Days or more

10Stainless SteelNo2.6No
1 Piece(s)Available

Same day

Stock

10Stainless SteelNo3No
1 Piece(s)Available

8 Days

Stock

10Stainless SteelNo4No
1 Piece(s)Available

Same day

Stock

10Stainless SteelNo5No
1 Piece(s)Available

Same day

Stock

10Stainless SteelNo6No
1 Piece(s)Available

8 Days

Stock

10Stainless SteelNo8No
1 Piece(s)Available

8 Days

Stock

10Stainless SteelNo10No
1 Piece(s)Available

Same day

Stock

10Stainless SteelNo12No
1 Piece(s)Available

8 Days or more

10Stainless SteelNo16No
1 Piece(s)Available

8 Days or more

10Stainless SteelNo20No
1 Piece(s)Available

8 Days or more

10Stainless SteelNo24No
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Nominal (M) Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Sales Unit Low Quantity Available beginning with 1 pc.
Type, Spring Washers Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.