(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Bind Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-0 Shape【1-1,000 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Bind Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-0 Shape
  • Volume Discount

Tapered down to the top 2.5 to 3 threads, at the same pitch as machine screws.

Part Number

Configured Part Number is shown.

Part Number
CSPBDS3C-STU-TP5-6
CSPBDS3C-SUS-TP3-8
CSPBDS3C-SUS-TP4-8
CSPBDS3C-SUS-TP4-10
CSPBDS3C-SUS-TP4-12
CSPBDS3C-SUS-TP4-16
CSPBDS3C-SUS-TP4-20
CSPBDS3C-SUSGJB-TP4-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-56[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10412[Stainless Steel] 304 Stainless Steel Equivalent[Copper Plating] German Brown platingBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Bind Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip shape Other Special Shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support