(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.
Part Number
Configured Part Number is shown.
Part Number |
---|
CSPCSS-STC-TP4-16 |
CSPCSS-STU-TP4-16 |
CSPCSS-STU-TP4-25 |
CSPCSS-STU-TP4-30 |
CSPRDS-ST3W-TP4-30-2 |
Part Number |
---|
Loading...
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Round countersunk |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Tip shape | Other Special Shapes | Sales Unit | Box/package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy