(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Bind Head, Phillips Drive, Type 1, A Shape

Self Tapping Screws - Bind Head, Phillips Drive, Type 1, A Shape
  • Volume Discount

[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Surface treatment] None
[Tip shape] Other Specials
[Shape]
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Length L (mm)] 8 12 14 16 18 20 25 30
[Type]

Part Number

Configured Part Number is shown.

Part Number
CSPBDT-SUS-TP4-8
CSPBDT-SUS-TP4-14
CSPBDT-SUS-TP4-16
CSPBDT-SUS-TP4-18
CSPBDT-SUS-TP4-20
CSPBDT-SUS-TP4-25
CSPBDT-SUS-TP4-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1014
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1018
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Tip shape Other Special Shapes Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support